text.skipToContent text.skipToNavigation

Catalog No. : 2710-2-45

Description:  BRZ Ground Conn 2/0-450

UPC: 783786765126

Bronze Bolted Substation Ground Clamp (Cap and Base with two bolts on 1-3/4 inch Center) - 2 Cables - 2/0 - 450 MCM to Flat. 3 inch x 2-1/4 inch. Two Bolts Silicon Bronze 1/2-13 x 2-1/4 inch long with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 450 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant