text.skipToContent text.skipToNavigation

Catalog No. : 2710-2-2/0

Description:  ELECTRICAL CONNECTOR

UPC: 783786765096

Bronze Bolted Substation Ground Clamp (Cap and Base with two bolts on 1-1/8 inch Center) - 2 Cables - #4 - 2/0 to Flat. Two Bolts Silicon Bronze 3/8-16 x 2 inch long with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Two Cables to Flat

Application

Bronze Ground Connector for Copper Cable

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Standard

Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1.

Dimensions

Size

conductor range 4-2/0, dimensions (Rod) 3/8 inch, (A) 2-1/4 inch, (B) 1-11/16 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant