text.skipToContent text.skipToNavigation

Catalog No. : 2710-2-100

Description:  BRONZE GROUND CONN

UPC: 783786820245

Bronze Bolted Substation Ground Clamp (Cap and Base with two bolts on 1-13/16 inch Center) - 2 Cables - 800 - 1000 MCM to Flat. Two Bolts Silicon Bronze 5/8-11 x 3 inch long with Nuts and Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

800 to 1000 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

3-1/4 x 3-11/16 inch