Catalog No. : 271-32064-9
Description: WATERSEAL SST LUG 84NVY 19-7/16IN
UPC: 786210644639
WaterSeal - Wire Assembly made with TRXF-84 Navy Wire, Length 19-7/16 inch, Stainless Steel Lugs, Bolt Hole sizes 3/8 inch and 5/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
TRXF-84 Navy |
Number Of Holes |
2 |
Material |
Stainless Steel |
Classifications
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
Slender flange model |
N |
Insulated |
N |
AWG size |
Other |