text.skipToContent text.skipToNavigation

Catalog No. : 271-32064-25

Description:  WTRSEAL SSTLUG 84NVY 24-11/16 .406

UPC: 786209895813

Waterseal Lug, 316 Stainless Steel, Length 24-11/16, Bolt Hole 0.406, Plain Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

2

Material

316 Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

13/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze