text.skipToContent text.skipToNavigation

Catalog No. : 271-32064-23

Description:  WTRSEAL SSTLUG 84NVY 11-7/16IN .406

UPC: 786209895790

Stainless Steel Waterseal Lug - Length 11-7/16, Bolt Hole .406
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Material

Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

13/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper