text.skipToContent text.skipToNavigation

Catalog No. : 271-32064-10

Description:  WATERSEAL SST LUG 84NVY 11-7/16IN

UPC: 786210644585

WaterSeal - Wire Assembly made with TRXF-84 Navy Wire, Length 11-7/16 inch, Stainless Steel Lugs, Bolt Hole sizes 3/8 inch and 5/16 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

TRXF-84 Navy

Number Of Holes

2

Material

Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn