text.skipToContent text.skipToNavigation

Catalog No. : 271-32064-1

Description:  WATERSEAL SST LUG 84NVY 11IN

UPC: 786210910468

WaterSeal - Wire Assembly made with TRXF-84 Navy Wire, Length 11 inch, Stainless Steel Lug with Bolt Hole size 3/8 inch and Aluminum Lug with Bolt hole size 1/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Aluminum

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

84 Navy

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

AWG size

Other