text.skipToContent text.skipToNavigation

Catalog No. : 271-31953-11

Description:  LUG WATER SEAL 1 HOLE

UPC: 786210526140

WaterSeal - Wire Assembly for TRXF-84 Navy Wire, Stainless Steel Lug with Bolt Hole size 1/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

TRXF-Navy

Material

Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant