text.skipToContent text.skipToNavigation

Catalog No. : 271-31953-1

Description:  WATERSEAL SSTLUG 84NVY/No1 2-7/16IN

UPC: 786210070407

WaterSeal - Wire Assembly for TRXF-84 Navy Wire or Belden 18401 #1 Welding Wire, 316 Stainless Steel Lug with Bolt Hole size 3/8 Inch, Length 2-7/16 Inches, Plain Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

TRXF 84

Material

Stainless Steel

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant