Catalog No. : 271-30630-9
Description: CU SP 2WAY CONN LONGBRL 4/0 PUR
UPC: 786210856193
Long Barrel Two-Way Copper Connector, Cable Size 4/0, Navy 200 (61), Length 3-3/8 Inches, Diameter 45/64 Inch, Die Color Purple, Die Code 54, Silver Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Specifications
Conductor Range |
4/0 AWG |
Material |
Copper |
Finish |
Silver Plated |
Color |
Purple |
Voltage Rating |
35 kV |
Insulation |
None |
Classifications
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
Sleeve form |
Long |
Material |
Copper |
Insulation |
None |