text.skipToContent text.skipToNavigation

Catalog No. : 271-30630-25

Description:  CU TP 2WAY CONN LONGBRL 3/0 ORG

UPC: 786210040363

Long Barrel Two-Way Copper Connector, Cable Size AWG 3/0, Navy 150 (61), 3-1/8 inch length, 5/8 inch Diameter, Die Color Orange, Die Code 50, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Conductor Range

3/0 AWG

Material

Copper

Finish

Tin Plated

Color

Orange

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001059 Crimp splices for copper conductor

Sleeve form

Long

Material

Copper

Insulation

None