Catalog No. : 271-30630-24
Description: CU TP 2WAY CONN LONGBRL 2/0 BLK
UPC: 786210040356
Long Barrel Two-Way Copper Connector, Cable Size 2/0, Navy 125 (61), Length 3-1/8 Inches, Diameter 37/64 Inch, Die Color Black, Die Code 45, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Specifications
Conductor Range |
2/0 AWG |
Material |
Copper |
Finish |
Tin Plated |
Color |
Black |
Voltage Rating |
35 kV |
Insulation |
None |
Classifications
Brand Name |
Color Keyed / Blackburn |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
Sleeve form |
Long |
Material |
Copper |
Surface protection |
Tinned |
Insulation |
None |