text.skipToContent text.skipToNavigation

Catalog No. : 271-30630-21

Description:  CU TP 2WAY CONN LONGBRL 2STR BRN

UPC: 786210040325

Long Barrel Two-Way Copper Connector, Cable Size 2 STR, Navy 60 (37), Length 2-5/8 Inches, Diameter 13/32 Inch, Die Color Brown, Die Code 33, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Material

Copper

Finish

Tin Plated

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned