text.skipToContent text.skipToNavigation

Catalog No. : 271-30483-556

Description:  CU TP BLNKTNGE LUG 45D STND 200 PUR

UPC: 786210644271

Copper Blank Tongue Lug, 45 Degree Bend Standard Barrel, Wire Size 200 Navy, Tin Plated, Blank Length Approximately 3-1/2 Inches before Bending, Die Code 54, Die Color Code Purple
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

200 Navy

Number Of Holes

0

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

0

AWG size

Other