Catalog No. : 271-30483-334
Description: AL WATERSEAL LUG NOBOLT 2-1/2INLEN
UPC: 786210040271
Aluminum WaterSeal Lug, No Bolt Hole, Length 2-1/2 Inches, Tongue 13/16 Inch Long, 7/8 Inch Wide, 7/32 Inch Thick, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable or wire lug |
Specifications
Number Of Holes |
0 |
Material |
Aluminum |
Classifications
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001053 Crimp cable lug for aluminium conductors
Material |
Aluminium |
Sleeve form |
Long |