text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-75

Description:  BRONZE GROUND CONN

UPC: 783786824557

Bolted Bronze Ground connectors for Copper - Type 2709 T-2 Series, (2) ground connectors to flat, conductor range 550-750, dimensions (Rod) 15/16 inch, (A) 2-3/4 inch, (B) 2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Application

Ground Connector

Specifications

End Connection

Mechanical

Conductor Range

500 to 750 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 15/16 inch, 2-3/4 inch x 2 inch