text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-50

Description:  GROUND CONNECTOR 2 CABLES TO FLAT

UPC: 783786791101

Bronze Ground connectors for Copper - Type 2709 T-2 Series, (2) ground connectors to flat, conductor range 300-550, dimensions (J) 1/2 inch, (A) 2 inch, (B) 2-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Application

Ground Connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 3/4 inch, 2-1/2 inch x 2 inch

Compliance and Certifications

RoHS RoHS3 Compliant