Catalog No. : 2709T-2-25R
Description: BRONZE GRD CONN TIN PLATED
UPC: 75114179737
Bolted Bronze Connector, Type 2710-2, Ground Connector, Two Cables to Flat, Cable Range 2/0-250, Cable Diameter .419-.575, Rod 1/2 inch, 2-5/8 inch X 2-1/8 inch. Thickness is 1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. R is for Tin Plate.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Substation connector |
Special Features |
TinPlated. |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 kcmil |
Material |
Bronze |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Rod 1/2 inch, 2-5/8 inch X 2-1/8 inch. |