text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-25-T1/2

Description:  BZ GND CONN 2X 2/0-250 1/2ROD

UPC: 783786764396

Bolted Bronze Ground connectors for Copper - Type 2709 T-2 Series, (2) ground connectors to flat, conductor range 2-250, dimensions (Rod) 1/2 inch, (A) 2 inch, (B) 1-1/2 inch, 1/2 inch Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

1/2 inch hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1/2 inch, 2-5/8 inch X 2-1/8 inch.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant