text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-25-EH

Description:  BRZ GRND CNNCTR FOR CU TYPE 2709 T2

UPC: 75114349710

Bolted Bronze Ground Connector for Copper. Type 2709 T-2 Series. Two Ground Connectors to Flat. Conductor Range 2/0 - 250 kcmil, Rod Dimensions 1/2 inch, 2 inch, 1-1/2 inch. Galvanized Bolt. For less than 1 kV.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Classifications

Brand Name

Homac