text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-25

Description:  BRZ GRND CNNCTR FOR CU TYPE 2709 T2

UPC: 783786764389

Bolted Bronze Ground connectors for Copper - Type 2709 T-2 Series, (2) ground connectors to flat, conductor range 2/0-250, dimensions (Rod) 1/2 inch, (A) 2 inch, (B) 1-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Application

Ground Connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1/2 inch, 2 inch x 1-1/2 inch