text.skipToContent text.skipToNavigation

Catalog No. : 2709T-2-2/0

Description:  BRONZE SUBSTATION CONNECTOR

UPC: 783786044160

Bronze Ground connectors for Copper - Type 2709 T-2 Series, (2) ground connectors to flat, conductor range 4-2/0, dimensions (J) 3/8 inch, (A) 1-1/2 inch, (B) 1-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Application

Ground Connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 3/8 inch, 1-1/2 inch x 1-1/2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant