text.skipToContent text.skipToNavigation

Catalog No. : 2709T-1-50-T1/2

Description:  BRONZE GROUND CLAMP

UPC: 75114201742

Bolted Bronze Connector, Type 2709T-1, Ground Connector, Cable to Flat, Cable Range 300-500, Cable Diameter .630-.813, Rod 3/4 inch, 1-1/2 inch X 1-3/8 inch. Thickness is 1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 3/4 inch, 1-1/2 inch x 1-3/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant