text.skipToContent text.skipToNavigation

Catalog No. : 2709T-1-50-T1

Description:  BRONZE GROUND CLAMP

UPC: 75114340359

Bolted Bronze Connector, Type 2709T-1, Ground Connector, Cable to Flat, Cable Range 300-500 kcmil, Cable Diameter .630-.813 inches. Supplied with Hardware for up to 1 inch thick bar.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac