text.skipToContent text.skipToNavigation

Catalog No. : 2709T-1-50

Description:  BRZ GRND CNNCTR FOR CU TYPE 2709 T1

UPC: 783786764365

Bolted Bronze Ground Connectors for Copper - Type 2709 T-1 Series, ground connector to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 1-1/2 inch, (B) 1-3/8 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Application

Ground Connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 3/4 inch, 1-1/2 inch x 1-3/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant