Catalog No. : 2709T-1-30EH
Description: BRONZE GROUND CLAMP
UPC: 75114215398
Bolted Bronze Connector, Type 2709T-1, Ground Connector, Cable to Flat, Cable Range #4-300, Cable Diameter .204-.630, Rod 5/8 inch, 1-3/8 inch X 1-3/4 inch. Thickness is 1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Substitute with Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Galvanized Hardware |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 to 300 kcmil |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Rod 5/8 inch, 1-3/8 inch X 1-3/4 inch. |