text.skipToContent text.skipToNavigation

Catalog No. : 2709T-1-30

Description:  BRZ GRND CNNCTR FOR CU TYPE 2709 T1

UPC: 783786764358

Bronze Ground Connectors for Copper - Type 2709 T-1 Series, ground connector to flat, conductor range #4-300, dimensions (J) 5/8 inch, (A) 1-3/8 inch, (B) 1-3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1-3/8 x 1-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant