Catalog No. : 2709T-1-25REH
Description: BRONZE GROUND CLAMP
UPC: 783786029440
Bolted Bronze Connector, Type 2709T-1, Ground Connector, Cable to Flat, Cable Range 2/0-250, Cable Diameter .419-.575, Rod 1/2 inch, 1-3/8 inch X 1-3/4 inch. Thickness is 1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. R is for Tin Plate. EH is for Substitute with Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
TinPlated. Galvanized Hardware |
Specifications
End Connection |
Mechanical |
Conductor Range |
2/0 to 250 kcmil |
Material |
Bronze |
Finish |
Tin-Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Rod 1/2 inch, 1-3/8 inch X 1-3/4 inch. |