text.skipToContent text.skipToNavigation

Catalog No. : 2709T-1-25EH

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786764310

Bronze Ground Connectors for Copper - Type 2709 T-1 Series, ground connector to flat, conductor range 2/0-250, dimensions (Rod) 1/2 inch, (A) 1-3/8 inch (B) 1-3/4 inch, Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 250 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1-3/8 x 1-3/4 inch