text.skipToContent text.skipToNavigation

Catalog No. : 2709T-1-2/0-T3/4

Description:  BOLTED CABLE GROUND CONNECTOR

UPC: 783786391622

Bolted Bronze Connector, Type 2709T-1, Ground Connector, Cable to Flat, Cable Range #4-2/0, Cable Diameter .204-.419, Rod 3/8 inch, 1-1/2 inch X 1-1/2 inch. Thickness is 3/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#4 to 2/0 AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 3/8 inch, 1-1/2 inch X 1-1/2 inch.