text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-50-T1/2

Description:  BRZ GRND CNNCTR FOR CU TYPE 2709 T1

UPC: 783786765089

Bolted Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch, for 1/2 inch Thickness
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 550 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

(Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant