text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-50

Description:  ELECTRICAL CONNECTOR

UPC: 783786764969

Bolted Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Two Cables to Flat

Application

Bronze Ground Connector for Copper Cable

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Standard

Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1.

Dimensions

Size

conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant