text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-30REH-T3/4

Description:  BZ GND Conn 2X2/0-300 5/8Rod REH3/4

UPC: 783786764945

Bolted Bronze Connector, Ground Connector, Two Cables to Flat, Cable Range 2/0-300, Cable Diameter .419-.630 inch, Rod 5/8 inch, 2-1/2 inch X 2 inch. Tin-Plated. Galvanized Steel 3/4 inch Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated. Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 300 kcmil

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 5/8 inch, 2-1/2 inch X 2 inch.