text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-30REH

Description:  BRONZE GROUND CLAMP

UPC: 75114108829

Bolted Bronze Connector, Type 2709-2, Ground Connector, Two Cables to Flat, Cable Range 2/0-300, Cable Diameter .419-.630, Rod 5/8 inch, 2-1/2 inch X 2 inch X 1/2 inch thick. R is for Tin Plate. EH is for Substitute with Galvanized Hardware. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated. Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 300 kcmil

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 5/8 inch, 2-1/2 inch X 2 inch.