text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-30EH

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786764938

Bronze Bolted Substation Ground Clamp (Cap and Base) - 2 Cables to Pad - 2/0-300 MCM Copper to Flat -5/8 inch Rod, 2-1/2 inch X 2 inch, Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 5/8 inch, 2-1/2 inch X 2 inch.