Catalog No. : 2709-2-30-T1
Description: GROUND CLMP,300MCM DBL GRVNo2/0SOL
UPC: 783786817863
Bolted Bronze Connector, Type 2709-2, Ground Connector, Two Cables to Flat, Cable Range 2/0-300, Cable Diameter .419-.630, Rod 5/8 inch, 2-1/2 inch X 2 inch X 1 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
2/0 to 300 kcmil |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Rod 5/8 inch, 2-1/2 inch X 2 inch. |