text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-25WT

Description:  GROUND CONNECTOR 2 CABLES TO FLAT

UPC: 783786364923

Bolted Bronze Connector, Type 2709-2, Ground Connector, Two Cables to Flat, Cable Range 2/0-250, Cable Diameter .419-.575, Rod 1/2 inch, 2 inch X 1-1/2 inch X 1/4 inch thick. Similar to 2709-2-25 except without Bolt Head Locks. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1/2 inch, 2 inch X 1-1/2 inch.