text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-25SS

Description:  BZ GND Conn 2X 2/0-250 1/2Rod SS

UPC: 783786764884

Bolted Bronze Connector, Ground Connector, Two Cables to Flat, Cable Range 2/0-250, Cable Diameter .419-.575 inch, Rod 1/2 inch, 2 inch X 1-1/2 inch. Stainless Steel Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Conductor Range

2/0 to 500 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 1/2 inch, 2 inch X 1-1/2 inch.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant