Catalog No. : 2709-2-25
Description: GROUND CONNECTORS 2/0-250
UPC: 783786764822
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
Two Cables to Flat |
|
Application |
Bronze Ground Connector for Copper Cable |
Specifications
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1. |
Dimensions
|
Size |
conductor range 2/0-250, dimensions (Rod) 1/2 inch, (A) 2 inch, (B) 1-1/2 inch |