Catalog No. : 2709-2-2/0-T1/2
Description: BRZ GRND CONN FOR COPPER TYPE 2709
UPC: 783786764815
Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 4-2/0, dimensions (J) 3/8 inch, (A) 1-1/2 inch, (B) 1-1/2 inch, (T) 1/2 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
1/2 inch Hardware |
Specifications
End Connection |
Mechanical |
Conductor Range |
#4 to 2/0 AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
1-1/2 inch X 1-1/2 inch |