text.skipToContent text.skipToNavigation

Catalog No. : 2709-2-2/0

Description:  BRZ GRND CONN FOR COPPER TYPE 2709

UPC: 783786764785

Bolted Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 4-2/0, dimensions (Rod) 3/8 inch, (A) 1-1/2 inch, (B) 1-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Two Cables to Flat

Application

Bronze Ground Connector for Copper Cable

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Standard

Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1.

Dimensions

Size

conductor range 4-2/0, dimensions (Rod) 3/8 inch, (A) 1-1/2 inch, (B) 1-1/2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant