text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-75REH

Description:  BRONZE GROUND CONN,GALV HARD,TIN PL

UPC: 783786850488

Bolted Bronze Connector, Type 2709-1, Ground Connector, Cable to Flat, Cable Range 500-750, Cable Diameter .855-.998, Rod 15/16 inch, 1-1/2 inch X 2-3/4 inch X 1/4 inch thick. R is for Tin Plate, EH is for Substitute with Galvanized Hardware. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated. Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

500 to 750 kcmil

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 15/16 inch, 1-1/2 inch X 2-3/4 inch X 1/4 inch thick.