text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-50EH-T1/2

Description:  BZ GND CONN 300-500 3/4ROD 1/2HW EH

UPC: 783786764723

Bolted Bronze Connector, Ground Connector, Cable to Flat, Cable Range 300-500, Cable Diameter .630-.813 inch, Rod 3/4 inch, 1-1/2 inch X 2-1/4 inch. Galvanized Hardware. 1/2 inch Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

300 to 550 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

(Rod) 3/4 inch, (A) 1-1/2 inch, (B) 2-1/4 inch,

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant