text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-50-T3/8

Description:  BRONZE GRD CONN

UPC: 783786036417

Bolted Bronze Connector, Type 2709-1, Ground Connector, Cable to Flat, Cable Range 300-500, Cable Diameter .630-.813, Rod 3/4 inch, 1-1/2 inch X 2-1/4 inch. Thickness is 3/8 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

300 to 550 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

(Rod) 3/4 inch, (A) 1-1/2 inch, (B) 2-1/4 inch,