text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-50

Description:  BRZ GRND CONN FOR COPPER TYPE 2709

UPC: 783786764709

Bolted Bronze Ground Connectors for Copper - Type 2709 1 Series, ground connector to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 1-1/2 inch, (B) 2-1/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

One Cable to Flat

Application

Bronze Ground Connector for Copper Cable

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Standard

Connectors supplied with Clamping Hardware in Accordance with NEMA Standard CC.1.

Dimensions

Size

conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 1-1/2 inch, (B) 2-1/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant