Catalog No. : 2709-1-4-T3/8
Description: BRONZE GROUND CLAMP
UPC: 75114208833
Bolted Bronze Connector, Type 2709-1, Ground Connector, Cable to Flat, Cable Range #8-#4, Cable Diameter .129-.232, Rod 3/16 inch, 1-1/2 inch X 1-9/16 inch. Thickness is 3/8 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Conductor Range |
#8 to #4 AWG |
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Rod 3/16 inch, 1-1/2 inch X 1-9/16 inch. |