text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-4-T1

Description:  PARAALEL CLAMP No4 - No8

UPC: 783786052653

Bolted Bronze Connector, Type 2709-1, Ground Connector, Cable to Flat, Cable Range #8-#4, Cable Diameter .129-.232, Rod 3/16 inch, 1-1/2 inch X 1-9/16 inch. Thickness is 1 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#8 to #4 AWG

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Rod 3/16 inch, 1-1/2 inch X 1-9/16 inch.

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant