text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-30R-T1/2

Description:  BRONZE GROUND CONN CABLE TO FLAT

UPC: 783786770687

Bolted Bronze Connector, Type 2709-1, Ground Connector, Cable to Flat, Cable Range #4-300, Cable Diameter .204-.630, Rod 5/8 inch, 1 inch X 1-5/8 inch. R is for Tin Plate. Thickness is 1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

TinPlated.

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1 inch X 1-5/8 inch