text.skipToContent text.skipToNavigation

Catalog No. : 2709-1-30EH-T1/2

Description:  BZ GND Conn No4-300 5/8Rod 1/2in EH

UPC: 783786764594

Bolted Bronze Connector, Ground Connector, Cable to Flat, Cable Range #4-300, Cable Diameter .204-.630 inch, Rod 5/8 inch, 1 X 1-5/8 inch. Galvanized Hardware, 1/2 inch hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Galvanized Hardware

Specifications

End Connection

Mechanical

Conductor Range

#4 to 300 kcmil

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1 inch X 1-5/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant